IESNA:LM-63-2002
[TEST]P1594580
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601782A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-1224-W-HI-4000K
[LUMINAIRE]1224 FlexBay Linear High bay at W beam, HI lumen, 4000K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]24259
TILT=NONE
1 -1 1 181 13 1 1 1.0417 1.1875 0
1 1 144.8
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90
0 30 60 90 120 150 180 210 240 270
300 330 360
9175 9175 9194.5 9204.4 9168.7 9168.7 9196.5 9196.5 9170 9170
9167.4 9164.7 9158.1 9128.4 9128.4 9130.4 9130.4 9096 9096 9090.7
9076.2 9064.3 9045.8 9024.6 9010.1 9010.1 8955.9 8955.9 8942.7 8914.9
8899.7 8877.9 8855.4 8844.2 8832.3 8762.9 8762.9 8741.7 8741.7 8684.9
8661.1 8626.7 8586.4 8567.9 8528.9 8528.9 8510.4 8457.5 8425.1 8384.8
8330.6 8330.6 8267.8 8267.8 8185.2 8160.8 8127.7 8082.1 8034.5 8004.1
7981 7905 7905 7823.7 7795.9 7753.6 7710.6 7660.4 7617.4 7591.7
7495.8 7495.8 7416.5 7416.5 7332.6 7281.7 7229.5 7185.2 7150.8 7111.8
7056.3 6967.7 6967.7 6880.5 6880.5 6776.1 6739.1 6692.8 6656.4 6588.4
6526.9 6465.4 6326.6 6244 6150.8 6084.7 5989.5 5904.3 5795.2 5712.6
5619.4 5427.1 5427.1 5244.6 5244.6 5077.4 4984.9 4898.3 4811.7 4743
4667 4585.7 4431.7 4431.7 4275 4275 4113.1 4030.5 3960.4 3873.2
3791.9 3697.4 3618 3456.8 3456.8 3279 3200.3 3113.7 3052.9 2946.5
2859.9 2763.4 2588.9 2588.9 2404.5 2404.5 2242.6 2158 2071.4 1996.1
1918.7 1861.2 1758.8 1527.5 1527.5 1347 1347 1134.2 1034.4 947.8
871.8 801.7 722.4 655.7 532.7 532.7 405.2 337.8 284.2 234.6
193.7 165.2 143.4 109.7 109.7 88.6 88.6 65.4 55.5 46.9
40.3 35.7 29.7 23.8 13.2 13.2 5.9 5.9 4.6 2.6
2
9175 9175 9178 9162.1 9174.7 9174.7 9135.6 9152.2 9144.3 9139
9135 9140.3 9131 9131 9126.4 9078.8 9078.8 9073.5 9053.7 9039.8
9045.8 9017.3 9004.1 8998.2 8992.2 8959.8 8947.3 8947.3 8895.7 8891.1
8856.7 8847.5 8836.2 8814.4 8764.9 8748.3 8748.3 8692.8 8684.2 8642.6
8614.8 8596.3 8577.8 8532.2 8513 8489.2 8421.2 8421.2 8373.6 8331.9
8296.2 8274.4 8226.9 8208.3 8179.3 8144.2 8090 8034.5 8034.5 7941.3
7922.1 7869.3 7828.3 7795.2 7754.3 7698.1 7630 7630 7524.9 7499.8
7443 7400.7 7357.7 7311.4 7245.3 7208.3 7158.1 7051.7 7051.7 6951.2
6902.3 6857.4 6807.1 6736.4 6697.4 6644.5 6511 6511 6472.7 6411.9
6286.3 6230.8 6152.1 6097.9 6036.5 5961.1 5872.5 5746.3 5746.3 5595.6
5536.8 5450.2 5385.4 5229.4 5229.4 5140.9 5083.4 5009.3 4860 4860
4704 4640.5 4555.9 4479.3 4387.4 4321.3 4232.1 4075.4 4075.4 3928
3851.4 3770.1 3697.4 3606.8 3530.1 3446.9 3353 3264.4 3095.9 3095.9
2924 2844.7 2752.2 2668.9 2585.6 2500.4 2418.4 2339.1 2257.2 2087.3
2087.3 1918.1 1834.8 1760.1 1676.2 1608.1 1526.1 1460 1310.7 1310.7
1167.2 1081.3 1035.7 939.9 902.8 822.9 798.4 715.8 694 596.2
596.2 511.6 435.6 425.6 359.6 349.6 285.5 280.2 224.1 169.2
169.2 169.2 127.6 95.8 95.8 70.1 70.1 51.6 51.6 37.7
28.4
9175 9175 9190.5 9181.9 9181.9 9183.9 9183.9 9175.3 9175.3 9122.4
9121.8 9121.8 9128.4 9128.4 9109.9 9109.9 9115.2 9115.2 9083.4 9078.8
9072.9 9043.1 9039.1 9016 8989.6 8992.2 8966.5 8944.6 8928.8 8922.2
8877.2 8877.2 8840.9 8805.2 8798.6 8745.7 8745.7 8725.9 8712.6 8670.3
8651.2 8607.6 8607.6 8556.7 8527.6 8494.5 8463.5 8449.6 8404 8374.9
8352.4 8321.4 8253.3 8220.2 8174.6 8142.9 8123.1 8072.9 8039.1 8016
7984.9 7900.3 7900.3 7821 7778.1 7753.6 7699.4 7646.5 7612.2 7581.8
7492.5 7492.5 7404.6 7404.6 7325.3 7274.4 7226.8 7186.5 7152.1 7095.3
7058.3 7012 6954.5 6853.4 6781.4 6727.8 6665 6628.7 6536.8 6494.5
6410.6 6356.4 6216.9 6216.9 6070.2 5985.6 5941.3 5852 5773.4 5704
5627.3 5541.4 5467.4 5295.5 5295.5 5124.3 5035.8 4937.3 4860 4762.1
4680.8 4587.7 4516.9 4418.5 4260.5 4168 4081.4 4006.7 3932.7 3856
3779.3 3681.5 3599.5 3420.4 3420.4 3234.7 3144.8 3067.5 2983.5 2912.8
2855.3 2792.5 2709.9 2646.4 2458.7 2458.7 2254.5 2142.1 2057.5 1953.1
1857.9 1767.4 1668.9 1504.3 1504.3 1367.5 1302.7 1218.1 1160 1072.7
1015.2 925.3 875.7 760.1 627.2 627.2 520.8 510.3 435.6 424.3
354.3 345 276.9 270.3 202.9 138.1 138.1 95.8 91.2 68.8
68.1 51.6 50.2 41 29.7 29.7 21.2 21.2 17.2 17.2
5.9
9175 9175 9184.6 9193.8 9193.8 9189.2 9189.2 9177.3 9185.2 9191.2
9176.6 9154.2 9150.2 9159.4 9137 9137 9113.2 9113.2 9114.5 9095.3
9073.5 9069.6 9068.9 9055.7 9029.2 9001.5 9001.5 8977.7 8977.7 8922.2
8914.2 8905.6 8881.2 8846.2 8815.1 8815.1 8773.5 8773.5 8712.6 8705.4
8691.5 8661.1 8624.1 8594.3 8581.8 8526.9 8526.9 8465.4 8465.4 8421.8
8384.8 8341.2 8310.8 8292.9 8269.1 8231.5 8168 8168 8126.4 8126.4
8057 8033.2 8019.3 7996.8 7966.4 7927.4 7927.4 7903 7903 7858
7854.7 7844.1 7827 7788 7757.6 7756.9 7726.5 7726.5 7670.3 7670.3
7593.6 7519.6 7404.6 7300.2 7189.8 7101.9 7002.8 6805.8 6805.8 6637.3
6503.1 6415.9 6293.6 6214.3 6094 6001.4 5802.5 5802.5 5627.3 5627.3
5407.2 5293.6 5190.5 5079.4 4970.4 4856.7 4762.1 4559.2 4559.2 4353
4353 4188.4 4123 4091.3 4077.4 3997.4 3936.6 3788.6 3578.4 3578.4
3333.8 3202.3 3086 2968.3 2868.5 2761.5 2641.1 2405.9 2405.9 2192.4
2192.4 1965.7 1857.9 1767.4 1666.3 1560.5 1448.1 1351.6 1150 1150
948.5 948.5 742.9 673.5 568.4 568.4 510.9 395.3 395.3 354.3
310 271 222.1 222.1 183.1 183.1 144.8 144.8 107.1 93.9
85.3 80 76 64.8 64.8 50.2 50.2 42.3 38.3 35
28.4 21.8 15.9 11.9 10.6 10.6 7.3 7.3 5.3 2.6
2.6
9175 9175 9185.9 9205.1 9205.1 9197.1 9189.2 9171.4 9170 9187.9
9164.1 9148.2 9152.8 9160.1 9140.3 9121.1 9121.1 9100 9101.3 9073.5
9056.3 9059.6 9062.9 9040.5 9022 9009.4 8979 8979.7 8954.6 8922.2
8915.6 8910.9 8883.2 8856.1 8836.9 8820.4 8799.9 8745 8708.7 8692.8
8686.2 8659.1 8632 8607.6 8589.7 8571.9 8521.6 8521.6 8473.4 8460.2
8433.7 8396.7 8406.6 8382.8 8361.7 8338.5 8328.6 8295.6 8279.7 8260.6
8230.8 8252.6 8252.6 8232.1 8218.9 8196.4 8181.3 8109.9 7995.5 7967.7
7897 7895.7 7831 7844.1 7768.8 7768.8 7651.2 7529.6 7448.9 7363.6
7265.2 7135 7051 7051 6886.5 6886.5 6682.2 6584.4 6437 6219.5
6219.5 6010.7 6010.7 5899 5899 5764.2 5764.2 5562.6 5446.9 5336.5
5090.6 5090.6 4877.2 4877.2 4715.2 4715.2 4592.3 4592.3 4432.3 4198.4
4198.4 3967 3967 3736.3 3736.3 3524.2 3524.2 3308.1 3201.7 3081.4
2849.4 2849.4 2608.1 2608.1 2393.3 2393.3 2184.5 2184.5 1982.2 1879.7
1797.1 1603.5 1603.5 1370.8 1370.8 1139.5 1139.5 970.3 970.3 811
661.6 661.6 544.6 544.6 465.3 465.3 405.2 405.2 323.2 304
237.3 174.5 174.5 150.7 148.1 130.2 130.2 108.4 108.4 84.6
79.3 65.4 58.2 58.2 49.6 49.6 40.3 40.3 33.7 33.7
28.4 23.1 23.1 17.9 17.9 9.9 9.9 6.6 6.6 5.9
4.6
9175 9175 9191.8 9180.6 9180.6 9168 9168 9186.5 9186.5 9164.7
9170 9167.4 9146.9 9146.9 9134.3 9134.3 9121.1 9121.1 9080.1 9080.1
9082.8 9061.6 9045.1 9025.3 9025.3 8998.9 8998.9 8943.3 8943.3 8934.7
8895.1 8873.9 8874.6 8858.1 8807.8 8807.8 8763.5 8763.5 8720.6 8720.6
8666.4 8661.1 8632.7 8574.5 8574.5 8515.7 8515.7 8462.8 8462.8 8363.7
8337.9 8337.9 8286.3 8286.3 8224.2 8209 8181.3 8150.2 8121.8 8088
8068.2 8004.8 8004.8 7966.4 7957.8 7928.8 7902.3 7896.4 7883.8 7879.9
7862 7825.7 7781.4 7781.4 7736.4 7737.7 7731.8 7727.2 7716.6 7678.3
7624.1 7450.2 7450.2 7259.9 7167.3 7073.5 6975 6856 6729.1 6638.6
6503.7 6436.3 6233.4 6233.4 6025.9 5913.5 5826.9 5710 5630 5512.3
5439 5334.5 5238.7 5022.6 5022.6 4807.7 4696.7 4596.9 4494.5 4404.6
4321.3 4218.2 4119 4119 4035.8 3972.3 3916.8 3791.2 3674.9 3542.7
3392.7 3280.3 3155.4 2934.6 2934.6 2716.5 2618 2511 2403.2 2274.3
2169.9 2050.3 1943.8 1824.2 1592.9 1592.9 1391.3 1294.1 1191 1105.1
1010.6 955.7 862.5 728.4 728.4 575.7 539.3 431.6 401.9 344.4
326.5 287.5 234.6 234.6 189.7 189.7 154 148.1 131.5 126.2
102.4 97.2 79.3 74.7 65.4 56.8 56.8 45 39 32.4
31.1 25.1 23.8 20.5 11.9 11.9 5.9 5.9 5.3 5.3
1.3
9175 9175 9194.5 9204.4 9168.7 9168.7 9196.5 9196.5 9170 9170
9167.4 9164.7 9158.1 9128.4 9128.4 9130.4 9130.4 9096 9096 9090.7
9076.2 9064.3 9045.8 9024.6 9010.1 9010.1 8955.9 8955.9 8942.7 8914.9
8899.7 8877.9 8855.4 8844.2 8832.3 8762.9 8762.9 8741.7 8741.7 8684.9
8661.1 8626.7 8586.4 8567.9 8528.9 8528.9 8510.4 8457.5 8425.1 8384.8
8330.6 8330.6 8267.8 8267.8 8185.2 8160.8 8127.7 8082.1 8034.5 8004.1
7981 7905 7905 7823.7 7795.9 7753.6 7710.6 7660.4 7617.4 7591.7
7495.8 7495.8 7416.5 7416.5 7332.6 7281.7 7229.5 7185.2 7150.8 7111.8
7056.3 6967.7 6967.7 6880.5 6880.5 6776.1 6739.1 6692.8 6656.4 6588.4
6526.9 6465.4 6326.6 6244 6150.8 6084.7 5989.5 5904.3 5795.2 5712.6
5619.4 5427.1 5427.1 5244.6 5244.6 5077.4 4984.9 4898.3 4811.7 4743
4667 4585.7 4431.7 4431.7 4275 4275 4113.1 4030.5 3960.4 3873.2
3791.9 3697.4 3618 3456.8 3456.8 3279 3200.3 3113.7 3052.9 2946.5
2859.9 2763.4 2588.9 2588.9 2404.5 2404.5 2242.6 2158 2071.4 1996.1
1918.7 1861.2 1758.8 1527.5 1527.5 1347 1347 1134.2 1034.4 947.8
871.8 801.7 722.4 655.7 532.7 532.7 405.2 337.8 284.2 234.6
193.7 165.2 143.4 109.7 109.7 88.6 88.6 65.4 55.5 46.9
40.3 35.7 29.7 23.8 13.2 13.2 5.9 5.9 4.6 2.6
2
9175 9175 9178 9162.1 9174.7 9174.7 9135.6 9152.2 9144.3 9139
9135 9140.3 9131 9131 9126.4 9078.8 9078.8 9073.5 9053.7 9039.8
9045.8 9017.3 9004.1 8998.2 8992.2 8959.8 8947.3 8947.3 8895.7 8891.1
8856.7 8847.5 8836.2 8814.4 8764.9 8748.3 8748.3 8692.8 8684.2 8642.6
8614.8 8596.3 8577.8 8532.2 8513 8489.2 8421.2 8421.2 8373.6 8331.9
8296.2 8274.4 8226.9 8208.3 8179.3 8144.2 8090 8034.5 8034.5 7941.3
7922.1 7869.3 7828.3 7795.2 7754.3 7698.1 7630 7630 7524.9 7499.8
7443 7400.7 7357.7 7311.4 7245.3 7208.3 7158.1 7051.7 7051.7 6951.2
6902.3 6857.4 6807.1 6736.4 6697.4 6644.5 6511 6511 6472.7 6411.9
6286.3 6230.8 6152.1 6097.9 6036.5 5961.1 5872.5 5746.3 5746.3 5595.6
5536.8 5450.2 5385.4 5229.4 5229.4 5140.9 5083.4 5009.3 4860 4860
4704 4640.5 4555.9 4479.3 4387.4 4321.3 4232.1 4075.4 4075.4 3928
3851.4 3770.1 3697.4 3606.8 3530.1 3446.9 3353 3264.4 3095.9 3095.9
2924 2844.7 2752.2 2668.9 2585.6 2500.4 2418.4 2339.1 2257.2 2087.3
2087.3 1918.1 1834.8 1760.1 1676.2 1608.1 1526.1 1460 1310.7 1310.7
1167.2 1081.3 1035.7 939.9 902.8 822.9 798.4 715.8 694 596.2
596.2 511.6 435.6 425.6 359.6 349.6 285.5 280.2 224.1 169.2
169.2 169.2 127.6 95.8 95.8 70.1 70.1 51.6 51.6 37.7
28.4
9175 9175 9190.5 9181.9 9181.9 9183.9 9183.9 9175.3 9175.3 9122.4
9121.8 9121.8 9128.4 9128.4 9109.9 9109.9 9115.2 9115.2 9083.4 9078.8
9072.9 9043.1 9039.1 9016 8989.6 8992.2 8966.5 8944.6 8928.8 8922.2
8877.2 8877.2 8840.9 8805.2 8798.6 8745.7 8745.7 8725.9 8712.6 8670.3
8651.2 8607.6 8607.6 8556.7 8527.6 8494.5 8463.5 8449.6 8404 8374.9
8352.4 8321.4 8253.3 8220.2 8174.6 8142.9 8123.1 8072.9 8039.1 8016
7984.9 7900.3 7900.3 7821 7778.1 7753.6 7699.4 7646.5 7612.2 7581.8
7492.5 7492.5 7404.6 7404.6 7325.3 7274.4 7226.8 7186.5 7152.1 7095.3
7058.3 7012 6954.5 6853.4 6781.4 6727.8 6665 6628.7 6536.8 6494.5
6410.6 6356.4 6216.9 6216.9 6070.2 5985.6 5941.3 5852 5773.4 5704
5627.3 5541.4 5467.4 5295.5 5295.5 5124.3 5035.8 4937.3 4860 4762.1
4680.8 4587.7 4516.9 4418.5 4260.5 4168 4081.4 4006.7 3932.7 3856
3779.3 3681.5 3599.5 3420.4 3420.4 3234.7 3144.8 3067.5 2983.5 2912.8
2855.3 2792.5 2709.9 2646.4 2458.7 2458.7 2254.5 2142.1 2057.5 1953.1
1857.9 1767.4 1668.9 1504.3 1504.3 1367.5 1302.7 1218.1 1160 1072.7
1015.2 925.3 875.7 760.1 627.2 627.2 520.8 510.3 435.6 424.3
354.3 345 276.9 270.3 202.9 138.1 138.1 95.8 91.2 68.8
68.1 51.6 50.2 41 29.7 29.7 21.2 21.2 17.2 17.2
5.9
9175 9175 9184.6 9193.8 9193.8 9189.2 9189.2 9177.3 9185.2 9191.2
9176.6 9154.2 9150.2 9159.4 9137 9137 9113.2 9113.2 9114.5 9095.3
9073.5 9069.6 9068.9 9055.7 9029.2 9001.5 9001.5 8977.7 8977.7 8922.2
8914.2 8905.6 8881.2 8846.2 8815.1 8815.1 8773.5 8773.5 8712.6 8705.4
8691.5 8661.1 8624.1 8594.3 8581.8 8526.9 8526.9 8465.4 8465.4 8421.8
8384.8 8341.2 8310.8 8292.9 8269.1 8231.5 8168 8168 8126.4 8126.4
8057 8033.2 8019.3 7996.8 7966.4 7927.4 7927.4 7903 7903 7858
7854.7 7844.1 7827 7788 7757.6 7756.9 7726.5 7726.5 7670.3 7670.3
7593.6 7519.6 7404.6 7300.2 7189.8 7101.9 7002.8 6805.8 6805.8 6637.3
6503.1 6415.9 6293.6 6214.3 6094 6001.4 5802.5 5802.5 5627.3 5627.3
5407.2 5293.6 5190.5 5079.4 4970.4 4856.7 4762.1 4559.2 4559.2 4353
4353 4188.4 4123 4091.3 4077.4 3997.4 3936.6 3788.6 3578.4 3578.4
3333.8 3202.3 3086 2968.3 2868.5 2761.5 2641.1 2405.9 2405.9 2192.4
2192.4 1965.7 1857.9 1767.4 1666.3 1560.5 1448.1 1351.6 1150 1150
948.5 948.5 742.9 673.5 568.4 568.4 510.9 395.3 395.3 354.3
310 271 222.1 222.1 183.1 183.1 144.8 144.8 107.1 93.9
85.3 80 76 64.8 64.8 50.2 50.2 42.3 38.3 35
28.4 21.8 15.9 11.9 10.6 10.6 7.3 7.3 5.3 2.6
2.6
9175 9175 9185.9 9205.1 9205.1 9197.1 9189.2 9171.4 9170 9187.9
9164.1 9148.2 9152.8 9160.1 9140.3 9121.1 9121.1 9100 9101.3 9073.5
9056.3 9059.6 9062.9 9040.5 9022 9009.4 8979 8979.7 8954.6 8922.2
8915.6 8910.9 8883.2 8856.1 8836.9 8820.4 8799.9 8745 8708.7 8692.8
8686.2 8659.1 8632 8607.6 8589.7 8571.9 8521.6 8521.6 8473.4 8460.2
8433.7 8396.7 8406.6 8382.8 8361.7 8338.5 8328.6 8295.6 8279.7 8260.6
8230.8 8252.6 8252.6 8232.1 8218.9 8196.4 8181.3 8109.9 7995.5 7967.7
7897 7895.7 7831 7844.1 7768.8 7768.8 7651.2 7529.6 7448.9 7363.6
7265.2 7135 7051 7051 6886.5 6886.5 6682.2 6584.4 6437 6219.5
6219.5 6010.7 6010.7 5899 5899 5764.2 5764.2 5562.6 5446.9 5336.5
5090.6 5090.6 4877.2 4877.2 4715.2 4715.2 4592.3 4592.3 4432.3 4198.4
4198.4 3967 3967 3736.3 3736.3 3524.2 3524.2 3308.1 3201.7 3081.4
2849.4 2849.4 2608.1 2608.1 2393.3 2393.3 2184.5 2184.5 1982.2 1879.7
1797.1 1603.5 1603.5 1370.8 1370.8 1139.5 1139.5 970.3 970.3 811
661.6 661.6 544.6 544.6 465.3 465.3 405.2 405.2 323.2 304
237.3 174.5 174.5 150.7 148.1 130.2 130.2 108.4 108.4 84.6
79.3 65.4 58.2 58.2 49.6 49.6 40.3 40.3 33.7 33.7
28.4 23.1 23.1 17.9 17.9 9.9 9.9 6.6 6.6 5.9
4.6
9175 9175 9191.8 9180.6 9180.6 9168 9168 9186.5 9186.5 9164.7
9170 9167.4 9146.9 9146.9 9134.3 9134.3 9121.1 9121.1 9080.1 9080.1
9082.8 9061.6 9045.1 9025.3 9025.3 8998.9 8998.9 8943.3 8943.3 8934.7
8895.1 8873.9 8874.6 8858.1 8807.8 8807.8 8763.5 8763.5 8720.6 8720.6
8666.4 8661.1 8632.7 8574.5 8574.5 8515.7 8515.7 8462.8 8462.8 8363.7
8337.9 8337.9 8286.3 8286.3 8224.2 8209 8181.3 8150.2 8121.8 8088
8068.2 8004.8 8004.8 7966.4 7957.8 7928.8 7902.3 7896.4 7883.8 7879.9
7862 7825.7 7781.4 7781.4 7736.4 7737.7 7731.8 7727.2 7716.6 7678.3
7624.1 7450.2 7450.2 7259.9 7167.3 7073.5 6975 6856 6729.1 6638.6
6503.7 6436.3 6233.4 6233.4 6025.9 5913.5 5826.9 5710 5630 5512.3
5439 5334.5 5238.7 5022.6 5022.6 4807.7 4696.7 4596.9 4494.5 4404.6
4321.3 4218.2 4119 4119 4035.8 3972.3 3916.8 3791.2 3674.9 3542.7
3392.7 3280.3 3155.4 2934.6 2934.6 2716.5 2618 2511 2403.2 2274.3
2169.9 2050.3 1943.8 1824.2 1592.9 1592.9 1391.3 1294.1 1191 1105.1
1010.6 955.7 862.5 728.4 728.4 575.7 539.3 431.6 401.9 344.4
326.5 287.5 234.6 234.6 189.7 189.7 154 148.1 131.5 126.2
102.4 97.2 79.3 74.7 65.4 56.8 56.8 45 39 32.4
31.1 25.1 23.8 20.5 11.9 11.9 5.9 5.9 5.3 5.3
1.3
9175 9175 9194.5 9204.4 9168.7 9168.7 9196.5 9196.5 9170 9170
9167.4 9164.7 9158.1 9128.4 9128.4 9130.4 9130.4 9096 9096 9090.7
9076.2 9064.3 9045.8 9024.6 9010.1 9010.1 8955.9 8955.9 8942.7 8914.9
8899.7 8877.9 8855.4 8844.2 8832.3 8762.9 8762.9 8741.7 8741.7 8684.9
8661.1 8626.7 8586.4 8567.9 8528.9 8528.9 8510.4 8457.5 8425.1 8384.8
8330.6 8330.6 8267.8 8267.8 8185.2 8160.8 8127.7 8082.1 8034.5 8004.1
7981 7905 7905 7823.7 7795.9 7753.6 7710.6 7660.4 7617.4 7591.7
7495.8 7495.8 7416.5 7416.5 7332.6 7281.7 7229.5 7185.2 7150.8 7111.8
7056.3 6967.7 6967.7 6880.5 6880.5 6776.1 6739.1 6692.8 6656.4 6588.4
6526.9 6465.4 6326.6 6244 6150.8 6084.7 5989.5 5904.3 5795.2 5712.6
5619.4 5427.1 5427.1 5244.6 5244.6 5077.4 4984.9 4898.3 4811.7 4743
4667 4585.7 4431.7 4431.7 4275 4275 4113.1 4030.5 3960.4 3873.2
3791.9 3697.4 3618 3456.8 3456.8 3279 3200.3 3113.7 3052.9 2946.5
2859.9 2763.4 2588.9 2588.9 2404.5 2404.5 2242.6 2158 2071.4 1996.1
1918.7 1861.2 1758.8 1527.5 1527.5 1347 1347 1134.2 1034.4 947.8
871.8 801.7 722.4 655.7 532.7 532.7 405.2 337.8 284.2 234.6
193.7 165.2 143.4 109.7 109.7 88.6 88.6 65.4 55.5 46.9
40.3 35.7 29.7 23.8 13.2 13.2 5.9 5.9 4.6 2.6
2
